IESNA:LM-63-2002
[TEST]P1388837
[TESTLAB]INNOVATION CENTER(G3)
[ISSUEDATE]02/18/2026
[MORE]TEST IS SCALED FROM IESNA LM-79-08 TEST DATA (G3-2507-502-9)
[MANUFAC] COOPER LIGHTING SOLUTIONS - McGraw-Edison
[LUMCAT]GSS-SA6C-750-U-T3BC
[LUMINAIRE] GALLEON SLIM SITE LUMINAIRE 1050mA 6xLight Square PACKAGE 70CRI 5000K FIXTURE w/ TYPE III ANGLED BACKLIGHT CONTROL
[LAMP] (84) 5000K CCT, 70 CRI LEDS
[DRIVER] ELECTRONIC DRIVER
[_INPUT_ELECTRICAL]120 VOLTS 2.32A 278.3W
[_SEARCH_SOURCETYPE]LED
[_SEARCH_CRI]70
[_SEARCH_COLORTEMP]5000K
[_PF]0.97
[_SEARCH_APPLICATION] Outdoor, Architectural, Area, Automotive, Commercial, Educational, Façade, Government, Healthcare
[MORE] Hospitality, Hotel, Industrial, Institutional, Library, Manufacturing, Office, Parking, Parks, Pathway
[MORE] Pedestrian, Prison, Recreation, Residential, Retail, Roadway, Sidewalk, Site, Street, Substation, Utility
[MORE] Walkway, Warehouse, Wet Location
[_SEARCH_MOUNTING] POLE, ARM
[_LIFETIME_TM21_2011] 60000
[_LIFETIME PERCENTAGE] L70(10000)
[_ABSOLUTE]DATA SHOWN IS ABSOLUTE FOR THE SAMPLE PROVIDED
[MORE]ABSOLUTE PHOTOMETRY IS BASED ON CALIBRATION FACTORS
[MORE]CREATED USING LAB LUMEN STANDARDS IN GONIOPHOTOMETER
[MORE]WITH TEST DISTANCE OF 28.75 FEET
[_ABSOLUTELUMENS]32012.0
TILT=NONE
84 -1 1 38 22 1 1 1.5000 1.0000 0.0000
1.000 1 278.3
0 2.5 5 7.5 10 12.5 15 17.5 20 22.5 25 27.5 30 32.5 35 37.5 40 42.5 45 47.5 50 
 52.5 55 57.5 60 62.5 64 65 67.5 70 72.5 75 77.5 80 82.5 85 87.5 90 
0 5 15 25 35 45 55 60 65 75 85 90 95 105 115 125 135 145 155 165 175 180 
219.9 262.2 363.7 693.5 1860.7 3163.1 4364.1 5142.2 5911.9 6901.4 8161.6 9464.0 11274.0 12982.4 14420.2 15629.6 16746.0 17837.1 
18995.8 20526.6 22294.2 23960.4 24391.7 23672.8 22471.8 21101.7 20053.0 19173.4 15841.1 10335.2 4947.7 2393.5 1268.6 515.9 296.0 
160.7 93.0 0.0 
219.9 270.6 363.7 676.6 1725.3 3112.4 4237.3 5083.0 5911.9 6892.9 8034.7 9497.9 11214.8 12762.5 14225.7 15426.7 16534.6 17574.9 
18758.9 20239.0 22074.3 23782.8 24374.8 23655.9 22378.8 21059.4 19959.9 19038.0 15866.4 10360.6 5049.2 2393.5 1277.1 499.0 287.6 
152.2 93.0 0.0 
219.9 262.2 346.8 659.7 1581.6 2867.1 4152.7 5015.4 5844.2 6791.4 7924.8 9362.6 10851.1 12398.8 13675.9 14580.9 15494.3 16610.7 
17887.8 19393.3 21473.8 23867.3 25009.1 24543.9 23030.0 21524.6 20501.2 19663.9 16796.8 11409.3 5861.1 2706.4 1285.6 482.1 304.5 
169.2 101.5 0.0 
219.9 262.2 329.8 566.7 1361.7 2596.5 3755.2 4770.1 5641.2 6571.6 7662.6 8982.0 10360.6 11730.7 12889.4 13853.5 14504.8 15485.9 
16847.5 18556.0 20941.0 23427.5 25389.7 25491.2 24180.3 22421.1 21262.4 20492.8 17989.3 13473.0 7552.6 3433.8 1513.9 549.7 304.5 
194.5 126.9 0.0 
219.9 262.2 321.4 482.1 989.5 2012.9 3180.1 4347.2 5294.5 6191.0 7197.4 8449.1 9768.5 11180.9 12373.5 13405.3 14124.2 14699.3 15553.5 
16957.5 19164.9 22251.9 25169.8 26235.5 25245.9 23461.4 22345.0 21575.3 19173.4 15781.9 10166.0 4626.3 2072.1 769.6 346.8 236.8 
169.2 0.0 
219.9 253.7 304.5 397.5 676.6 1310.9 2376.6 3425.3 4592.5 5565.1 6487.0 7535.7 8728.2 9903.8 11265.5 12356.5 13227.7 13870.5 14344.1 
15172.9 16475.4 18826.6 22497.2 25432.0 26193.2 24434.0 23182.3 22243.5 20103.7 17101.3 12923.2 7637.2 3839.7 1505.5 532.8 312.9 
228.4 0.0 
219.9 253.7 279.1 338.3 456.7 735.8 1277.1 2156.7 3120.9 4186.5 5218.3 6334.7 7298.9 8347.6 9489.4 10656.6 11654.6 12568.0 13253.1 
13955.0 14834.6 16221.7 18437.6 21837.5 25237.5 26421.5 25702.6 24772.3 21465.4 17820.2 14234.1 11392.4 7231.2 3416.9 1387.0 
448.3 304.5 0.0 
219.9 245.3 270.6 312.9 389.0 524.4 871.1 1437.8 2292.0 3188.5 4195.0 5243.7 6267.1 7298.9 8313.8 9464.0 10462.0 11485.4 12339.6 13202.3 
14090.4 15257.5 17042.1 19680.8 23351.4 26074.8 26607.6 26311.6 23444.5 19351.0 15350.5 12255.1 8829.7 4964.6 2080.6 583.6 
346.8 0.0 
219.9 236.8 262.2 296.0 338.3 414.4 583.6 854.2 1378.6 2097.5 2951.7 3856.7 4854.7 5861.1 6918.3 7984.0 9007.3 10064.5 11071.0 12043.6 
13067.0 14276.4 15874.9 17963.9 20661.9 24019.6 25558.9 26032.5 25372.8 22302.7 18082.3 13921.2 9886.9 6444.7 2858.7 947.3 
397.5 0.0 
219.9 236.8 245.3 262.2 270.6 296.0 321.4 372.1 439.8 558.2 752.7 1040.3 1437.8 2004.5 2664.1 3400.0 4195.0 5133.8 6140.2 7273.5 8499.9 9937.7 
11646.1 13692.8 16052.5 18572.9 20103.7 21084.8 22649.4 21820.6 18082.3 12534.2 7552.6 3966.6 1666.1 490.5 321.4 0.0 
219.9 228.4 228.4 228.4 236.8 236.8 236.8 245.3 236.8 245.3 245.3 253.7 270.6 287.6 338.3 389.0 465.2 566.7 702.0 896.5 1141.8 1513.9 2012.9 2807.9 
4110.4 6410.9 8373.0 9599.4 11333.2 9692.4 7079.0 4973.1 3273.1 1691.5 490.5 118.4 33.8 0.0 
219.9 219.9 219.9 211.4 211.4 211.4 211.4 203.0 194.5 194.5 194.5 194.5 186.1 177.6 177.6 177.6 186.1 203.0 219.9 245.3 279.1 304.5 346.8 406.0 532.8 905.0 
1353.2 1784.6 2909.4 3087.0 2182.1 1327.8 769.6 355.2 143.8 59.2 25.4 0.0 
219.9 211.4 211.4 203.0 194.5 194.5 186.1 177.6 169.2 169.2 160.7 152.2 143.8 135.3 118.4 109.9 101.5 101.5 101.5 101.5 101.5 101.5 93.0 93.0 76.1 67.7 67.7 
67.7 84.6 101.5 76.1 67.7 67.7 50.7 33.8 25.4 25.4 0.0 
219.9 203.0 194.5 177.6 169.2 160.7 152.2 135.3 126.9 109.9 93.0 84.6 67.7 59.2 50.7 42.3 33.8 33.8 25.4 16.9 16.9 16.9 8.5 8.5 8.5 8.5 8.5 8.5 8.5 8.5 0.0 0.0 8.5 
8.5 16.9 16.9 16.9 0.0 
219.9 194.5 177.6 160.7 143.8 135.3 118.4 101.5 84.6 67.7 59.2 42.3 33.8 25.4 16.9 8.5 8.5 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 8.5 8.5 
16.9 16.9 0.0 
219.9 186.1 160.7 143.8 126.9 101.5 93.0 76.1 59.2 42.3 33.8 16.9 16.9 8.5 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 8.5 8.5 
16.9 0.0 
219.9 177.6 152.2 126.9 109.9 93.0 67.7 50.7 42.3 25.4 16.9 8.5 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 8.5 
8.5 0.0 
219.9 177.6 143.8 118.4 93.0 76.1 59.2 42.3 33.8 16.9 8.5 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 8.5 
0.0 
219.9 169.2 143.8 109.9 93.0 76.1 50.7 33.8 25.4 16.9 8.5 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
0.0 
219.9 177.6 143.8 109.9 93.0 67.7 50.7 42.3 25.4 16.9 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
0.0 
219.9 177.6 143.8 118.4 93.0 67.7 59.2 42.3 33.8 16.9 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
0.0 
219.9 177.6 143.8 118.4 93.0 67.7 59.2 42.3 33.8 25.4 8.5 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
0.0 
